
calcActive())">
Easypact Tvs Differential Thermal Overload Relay 62...99 A - Class 10A
LRE481
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
LRE481
Easypact Tvs Differential Thermal Overload Relay 62...99 A - Class 10A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
The Lre Relay Is A Differential Thermal Overload Relays For Use With Fuses Or Magnetic Circuit-Breakers Gv2 L And Gv3 L. Its Thermal Setting Range Is 62-99A 50/60Hz And The Tripping Class Is 10A Conforming To Iec 60947-4-1. It Can Be Direct Mounted On Easypact Tvs Contactors With Directly Connected By Connector. It Protects Unbalanced Loads And Motors With 37 - 55Kw At 400Vac. It Provides Manual Or Automatic Reset, Trip Auxiliary Contact And Flag Indicator. Available Worldwide, It Is Multi-Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine) And Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LRE481 |
---|---|
Part Number | LRE481 |
Price | ZARÂ 3,237.41 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review