
calcActive())">
Easypact Tvs Control Relay - 2 No + 2 Nc <= 690 V - 110 Vac
CAE22F5
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

CAE22F5
Easypact Tvs Control Relay - 2 No + 2 Nc <= 690 V - 110 Vac
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Easypact Tvs Control Relay For Utilization Categories Ac-15/Ac-14 Up To 10A/690V. It Provides 4 Instantaneous Contacts (2No+2Nc), A 110V 50Hz Ac Coil, Connections By Screw Clamp Terminals. For Demanding Applications With Standard Operating Rates Until 3 Cycles/Second, It Procures Standard Reliability And Durability. Compact (45Mm Width), For Clipping On 35Mm Din Rail Or Fixing By Screw. Multi-Standards Certified (Iec, Ccc, Eac) And Green Premium Compliant (Rohs/Reach).
Product Details
SKU | CAE22F5 |
---|---|
Part Number | CAE22F5 |
Price | ZARÂ 257.16 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review