
calcActive())">
Easypact Tvs Contactor 3P(3 No) - Ac-3 - <= 440 V 38A - 110 V Ac Coil
LC1E3810F5
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LC1E3810F5
Easypact Tvs Contactor 3P(3 No) - Ac-3 - <= 440 V 38A - 110 V Ac Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Easypact Tvs Contactor 3 Poles For Motor Applications Up To 38A 18.5Kw@440V. It Provides A 110V 50Hz Ac Coil, 1No Built-In Auxiliary Contacts, Power And Control Connections By Screw Clamp Terminals. 56Mm Width For Standard Operating Rates Up To 1800 Cycles Per Hour. It Procures Standard Reliability And Durability With.9 Mcycles Electrical Durability Ac-3 And 8 Mcycles Mechanical Durability. It Can Cover -5°C To 55°C Working Temperature And Mounted By Din-Rail, No Derating Up To 3000M Altitude. Multi-Standards Certified (Iec, Ccc, Eac) And Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LC1E3810F5 |
---|---|
Part Number | LC1E3810F5 |
Price | ZARÂ 989.08 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review