
calcActive())">
Easypact Tvs Contactor 3P(3 No) - Ac-3 - <= 440 V 25A - 110 V Ac Coil
LC1E2510F5
ZARÂ 511.42
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LC1E2510F5
Easypact Tvs Contactor 3P(3 No) - Ac-3 - <= 440 V 25A - 110 V Ac Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easypact Tvs Contactor 3P(3 No) - Ac-3 - <= 440 V 25A - 110 V Ac Coil
ZARÂ 511.42
Description
Easypact Tvs Contactor 3 Poles For Motor Applications Up To 25A 11Kw@440V. It Provides A 110V 50Hz Ac Coil, 1No Built-In Auxiliary Contacts, Power And Control Connections By Screw Clamp Terminals. 45.5Mm Width For Standard Operating Rates Up To 1800 Cycles Per Hour. It Procures Standard Reliability And Durability With 1.2 Mcycles Electrical Durability Ac-3 And 10 Mcycles Mechanical Durability. It Can Cover -5°C To 55°C Working Temperature And Mounted By Din-Rail, No Derating Up To 3000M Altitude. Multi-Standards Certified (Iec, Ccc, Eac) And Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LC1E2510F5 |
---|---|
Part Number | LC1E2510F5 |
Price | ZARÂ 511.42 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review