
calcActive())">
Earth-Leakage Vigipact Add-On Protection Module, Compact Nsx 400/630, 440 Vac To 550 Vac, 30 Ma To 30 A, 4 Poles
LV432467
ZARÂ 32,653.87
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV432467
Earth-Leakage Vigipact Add-On Protection Module, Compact Nsx 400/630, 440 Vac To 550 Vac, 30 Ma To 30 A, 4 Poles
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Earth-Leakage Vigipact Add-On Protection Module, Compact Nsx 400/630, 440 Vac To 550 Vac, 30 Ma To 30 A, 4 Poles
ZARÂ 32,653.87
Description
This Is A Vigi Add-On Module For Compact Nsx 400/630 That Provides An Earth-Leakage Protection. It Is Used For 4 Poles Circuit Breakers. The Operational Rated Voltage Is Between 440 And 550 Vac 50/60 Hz. The Earth-Leakage Sensitivity Is Adjustable From 30 Ma To 30 A. It Is Installed Directly On The Device Terminals And Directly Actuates The Trip Unit In Case Of Earth-Leakage Default. This Vigi Add-On Module Is Self-Powered Internally By The Distribution-System Voltage, Even Is Supplied By Only 2 Phases. It Is Compliant With Iec 60947-2 Standard, Annex B.
Product Details
SKU | LV432467 |
---|---|
Part Number | LV432467 |
Price | ZARÂ 32,653.87 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review