Earth-Leakage Vigipact Add-On Protection Module, Compact Nsx 400/630, 200 Vac To 440 Vac, 30 Ma To 30 A, 4 Poles

LV432465
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Is A Vigi Add-On Module For Compact Nsx 400/630 That Provides An Earth-Leakage Protection. It Is Used For 4 Poles Circuit Breakers. The Operational Rated Voltage Is Between 200 And 440 Vac 50/60 Hz. The Earth-Leakage Sensitivity Is Adjustable From 30 Ma To 30 A. It Is Installed Directly On The Device Terminals And Directly Actuates The Trip Unit In Case Of Earth-Leakage Default. This Vigi Add-On Module Is Self-Powered Internally By The Distribution-System Voltage, Even Is Supplied By Only 2 Phases. It Is Compliant With Iec 60947-2 Standard, Annex B.

Product Details

SKU LV432465
Part Number LV432465
Price ZAR 32,653.87
FAQs No
Activity PPCCB

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Earth-Leakage Vigipact Add-On Protection Module, Compact Nsx 400/630, 200 Vac To 440 Vac, 30 Ma To 30 A, 4 Poles
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.