
Earth-Leakage Vigipact Add-On Protection Module, Compact Nsx 250, 440 Vac To 550 Vac, 30 Ma To 30 A, 4 Poles
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Earth-Leakage Vigipact Add-On Protection Module, Compact Nsx 250, 440 Vac To 550 Vac, 30 Ma To 30 A, 4 Poles
Incl. Tax
Incl. Tax
Description
Product Details
SKU | LV429495 |
---|---|
Part Number | LV429495 |
Price | ZARÂ 25,308.58 |
FAQs | No |
Activity | 0 |