
calcActive())">
Distributed Analog Output Modicon Momentum - 4 Output - 0..20 Ma
170AAO12000
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

170AAO12000
Distributed Analog Output Modicon Momentum - 4 Output - 0..20 Ma
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Output Base Is Part Of The Modicon Momentum Range, An Offer Of Controller And Ip20 Monoblock I/Os For Distributed Control Architecture. This Analog Output Base Offers 4 Outputs With A Full 16Bit Signed Resolution. It Offers Analog Output Ranges From ±10V,Ma To 2Ma. There Is An Isolation Between Channels And Ground At 500V Ac. It Features 4 Leds For Channel Status Signaling. Its Dimensions Are 141.5Mm (Width) X 47.5Mm (Depth) X 125Mm (Height). It Weighs.215Kg. The Main Application Of This Module Is Infrastructures And Energy, Material Handling, Simple Machine Control. This Product Is Certified By Ce, Csa And Ul. It Is Suitable For Wall Mount. Momentum Is A Flexible, Modular Family Of Components That Easily Snaps Together And Can Be Configured For A Wide Range Of Distributed I/O And Control Applications. System With 4 Fundamental Components That Easily Snap Together In Various Combinations To Form Versatile Control Systems Or Sub-Systems.
Product Details
SKU | 170AAO12000 |
---|---|
Part Number | 170AAO12000 |
Price | ZARÂ 28,018.30 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review