
calcActive())">
Distributed Analog Input Modicon Momentum - 8 Input
170AAI03000
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

170AAI03000
Distributed Analog Input Modicon Momentum - 8 Input
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Input Base Is Part Of The Modicon Momentum Range, An Offer Of Controller And Ip20 Monoblock I/Os For Distributed Control Architecture. This Analog Input Base Offers 8 Inputs With A Full 16Bit Signed Resolution. It Offers Differential Analog Input Ranges From ±20Ma, 4Ma To 20Ma, ±10V, ±5V And 1V To 5V. There Is An Isolation Between Channels And Bus, Channels And Ground At 500V Ac. It Is Furnished With 2 Removable Terminal Blocks For Electrical Connection. It Features 1 Led For Ready And 8 Leds For Channel Status Signaling. Its Dimensions Are 141.5Mm (Width) X 47.5Mm (Depth) X 125Mm (Height). It Weighs.215Kg. The Main Application Of This Module Is Infrastructures And Energy, Material Handling, Simple Machine Control. This Product Is Certified By Ce, Fm Class 1 Division 2, Csa And Ul. It Meets En 50081-2 And Iec 1131 Standards. It Is Suitable For Wall Mount. Momentum Is A Flexible, Modular Family Of Components That Easily Snaps Together And Can Be Configured For A Wide Range Of Distributed I/O And Control Applications. System With 4 Fundamental Components That Easily Snap Together In Various Combinations To Form Versatile Control Systems Or Sub-Systems.
Product Details
SKU | 170AAI03000 |
---|---|
Part Number | 170AAI03000 |
Price | ZARÂ 27,911.81 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review