Distributed Analog Input Modicon Momentum - 4 Input

170AAI52040
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Input Base Is Part Of The Modicon Momentum Range, An Offer Of Controller And Ip20 Monoblock I/Os For Distributed Control Architecture. This Analog Input Base Offers 4 Inputs With A Full 16Bit Signed Resolution. It Offers Differential Analog Input Ranges From ±100Mv, ±25Mv. There Is An Isolation Between Channels And Bus, Channels And Ground At 500V Ac. It Is Furnished With 2 Removable Terminal Blocks For Electrical Connection. It Features 4 Leds For Channel Status Signaling. Its Dimensions Are 141.5Mm (Width) X 47.5Mm (Depth) X 125Mm (Height). It Weighs.215Kg. The Main Application Of This Module Is Infrastructures And Energy, Material Handling, Simple Machine Control. This Product Is Certified By Ce, Fm Class 1 Division 2, Csa And Ul. It Is Suitable For Wall Mount. Momentum Is A Flexible, Modular Family Of Components That Easily Snaps Together And Can Be Configured For A Wide Range Of Distributed I/O And Control Applications. System With 4 Fundamental Components That Easily Snap Together In Various Combinations To Form Versatile Control Systems Or Sub-Systems.

Product Details

SKU 170AAI52040
Part Number 170AAI52040
Price ZAR 32,725.90
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Distributed Analog Input Modicon Momentum - 4 Input
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.