
calcActive())">
Distributed Analog/Discrete I/O Modicon Momentum
170ANR12090
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

170ANR12090
Distributed Analog/Discrete I/O Modicon Momentum
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This I/O Module Is Part Of The Modicon Momentum Range, An Offer Of Controller And Ip20 Monoblock I/Os For Distributed Control Architecture. This Distributed Analog, Discrete I/O Base Module Offers 8 Discrete Outputs, 8 Discrete Inputs, 6 Analog Inputs And 4 Analog Outputs. It Is A Module With Analog Input/Output Voltage Ranges Fromv To 10V And Discrete Input Voltage Of 24V Dc And Discrete Output Voltage From 10V To 30V. There Is An Isolation Between Analog I/O And Operating Voltage, Operating Voltage And I/O From The Ground At 500V. It Is Furnished With 2 Removable Terminal Blocks For Electrical Connection. It Features 4 Leds For Channel Status Signaling. Its Dimensions Are 141.5Mm (Width) X 47.5Mm (Depth) X 125Mm (Height). It Weighs.24Kg. The Main Application Of This Module Is Infrastructures And Energy, Material Handling, Simple Machine Control. This Product Is Certified By Ce, Csa And Ul. It Is Suitable For Wall Mount. Momentum Is A Flexible, Modular Family Of Components That Easily Snaps Together And Can Be Configured For A Wide Range Of Distributed I/O And Control Applications. System With 4 Fundamental Components That Easily Snap Together In Various Combinations To Form Versatile Control Systems Or Sub-Systems.
Product Details
SKU | 170ANR12090 |
---|---|
Part Number | 170ANR12090 |
Price | ZARÂ 42,145.18 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review