
calcActive())">
Distributed Analog/Discrete I/O Modicon Momentum
170AMM09000
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

170AMM09000
Distributed Analog/Discrete I/O Modicon Momentum
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Momentum Range, An Offer Of Controller And Ip20 Monoblock I/Os For Distributed Control Architecture. This Distributed Analogue/Discrete Module Has 1 Group Of 2 Discrete Outputs, 4 Discrete Inputs, 4 Analogue Differential Inputs And 2 Analogue Output With Positive Discrete Input Logic. It Is An Analogue/Discrete Module With A Rated Supply Voltage Of 24V Dc, A Discrete Output Current Of 1A Per Point, 2A Per Group, 2A Per Module And A Maximum Power Dissipation Of 6W. It Is Furnished With 2 Connectors For Removable Terminal Blocks. Analogue Input Range Of This Product Is ±10V, ±20Ma, ±5V, 1V To 5V, 4Ma To 20Ma And Analogue Output Range Is ±10V 12Bit Andma To 20Ma 12Bit. Its Dimensions Are 141.5Mm (Width) X 47.5Mm (Depth) X 125Mm (Height) And Weighs.24Kg. The Main Application Of This Module Is Infrastructures And Energy, Material Handling, Simple Machine Control. This Product Is Certified By Ce, Fm Class 1 Division 2, Csa And Ul. Momentum Is A Flexible, Modular Family Of Fundamental Components That Easily Snap Together And Can Be Configured For A Wide Range Of Distributed I/O And Control Applications. System With 4 Fundamental Components That Easily Snap Together In Various Combinations To Form Versatile Control Systems Or Sub-Systems.
Product Details
SKU | 170AMM09000 |
---|---|
Part Number | 170AMM09000 |
Price | ZARÂ 32,725.90 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review