
calcActive())">
Discrete Output Module X80 - 8 Outputs - 100...150 V Dc
BMXDRA0804T
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
BMXDRA0804T
Discrete Output Module X80 - 8 Outputs - 100...150 V Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon X80 Range, A Common Platform Of Modules For Modicon M580 And M340 Programmable Automation Controllers (Pac). This Discrete Output Module Has 8 Relay Outputs. It Is A Discrete Output Module With An Output Voltage Of 100V Dc To 150V Dc, A Typical Current Consumption Of 61Ma At 3.3V Dc, 104Ma At 24V Dc. This Product Is Robust, High Quality And Based On The Latest Innovative Technology. It Offers Electrical Durability Of 100000 Cycles And Mechanical Durability Of 20 Million Cycles. It Is An Ip20 Rated Product. It Weighs.145Kg. It Is Suitable For Extended Temperature, Medium To Large Process Applications. This Product Is Certified By Eac, Merchant Navy, Csa, Rcm, Ce And Ul. It Meets En 61131-2, En 61000-6-4, En 61000-6-2 And En 61010-2-201 Standards. Modicon X80 Consists In A Compatible Modules Common Platform That Reduce Maintenance And Training Costs With Same Spare Parts In Stock, And Unique Training For Different Programmable Automation Controllers (Pac).
Product Details
SKU | BMXDRA0804T |
---|---|
Part Number | BMXDRA0804T |
Price | ZARÂ 10,742.64 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review