
calcActive())">
Discrete Output Module X80 - 16 Outputs - Triac - 100..240 V Ac
BMXDAO1605
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
BMXDAO1605
Discrete Output Module X80 - 16 Outputs - Triac - 100..240 V Ac
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon X80 Range, A Common Platform Of Modules For Modicon M580 And M340 Programmable Automation Controllers (Pac). This Discrete Output Module Has 16 Triac Outputs. It Is A Discrete Output Module With An Output Voltage Of 100V To 240V Ac, 85 To 288V Ac, A Typical Current Consumption 100Ma At 3.3V Dc And.6A Current Per Channel. This Product Is Robust, High Quality And Based On The Latest Innovative Technology. Protection Type Is 1 External Fuse Fast Blow. It Is An Ip20 Rated Product. It Is Suitable For Medium To Large Process Applications. This Product Is Certified By Eac, Merchant Navy, Csa, Rcm, Ce And Ul. It Meets En 61131-2, En 61000-6-4, En 61000-6-2 And En 61010-2-201 Standards. Modicon X80 Consists In A Compatible Modules Common Platform That Reduce Maintenance And Training Costs With Same Spare Parts In Stock, And Unique Training For Different Programmable Automation Controllers (Pac).
Product Details
SKU | BMXDAO1605 |
---|---|
Part Number | BMXDAO1605 |
Price | ZARÂ 14,908.40 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review