
calcActive())">
Discrete Input Module X80 - 8 Inputs - 100...120 V Ac Isolated
BMXDAI0814
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
BMXDAI0814
Discrete Input Module X80 - 8 Inputs - 100...120 V Ac Isolated
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon X80 Range, A Common Platform Of Modules For Modicon M580 And M340 Programmable Automation Controllers (Pac). This Discrete Input Module Has 8 Capacitive Inputs. It Is An Input Module With An Input Voltage Of 100V Ac To 120V Ac, A Current Consumption Of 90Ma At 3.3V Dc And A Power Dissipation Of 2.35W. There Is An Isolation Between Channels. This Product Is Robust, High Quality And Based On The Latest Innovative Technology. It Has An External Fuse Per Channel.25A Fast Blow Protection Type. It Offers 1700000 Hours Of Mtbf. It Is An Ip20 Rated Product. It Weighs.115Kg. It Is Suitable For Medium To Large Process Applications. This Product Is Certified By Eac, Rcm, Ul, Csa, Merchant Navy, Ce. It Meets Iec 61131-2, Csa C22.2 No 142, Csa C22.2 No 213 And Ul 508 Standards. This Input Module Is Compatible With 2-Wire/3-Wire Proximity Sensors Conforming To Iec 60947-5-2. Modicon X80 Consists In A Compatible Modules Common Platform That Reduce Maintenance And Training Costs With Same Spare Parts In Stock, And Unique Training For Different Programmable Automation Controllers (Pac).
Product Details
SKU | BMXDAI0814 |
---|---|
Part Number | BMXDAI0814 |
Price | ZARÂ 2,724.32 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review