Discrete Input Module X80 - 16 Inputs - 100..120 V Ac Capacitive

BMXDAI1604
Be the first one to review this.
ZAR 7,797.85

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Modicon X80 Range, A Common Platform Of Modules For Modicon M580 And M340 Programmable Automation Controllers (Pac). This Discrete Input Module Has 16 Capacitive Inputs. It Is An Input Module With An Input Voltage Of 100V Ac To 120V Ac, A Current Consumption Of 90Ma At 3.3V Dc And A Power Dissipation Of 3.8W. There Is An Isolation Between Channels. This Product Is Robust, High Quality And Based On The Latest Innovative Technology. It Has An External Fuse Per Group Of Channel.5A Fast Blow Protection Type. It Offers 1504958 Hours Of Mtbf. It Is An Ip20 Rated Product. It Weighs.115Kg. It Is Suitable For Medium To Large Process Applications. This Product Is Certified By Eac, Rcm, Ul, Csa, Merchant Navy, Ce. It Meets Iec 61131-2, Csa C22.2 No 142, Csa C22.2 No 213 And Ul 508 Standards. This Input Module Is Compatible With 2-Wire/3-Wire Proximity Sensors Conforming To Iec 60947-5-2. Modicon X80 Consists In A Compatible Modules Common Platform That Reduce Maintenance And Training Costs With Same Spare Parts In Stock, And Unique Training For Different Programmable Automation Controllers (Pac).

Product Details

Seller Information

Documents

Reviews