
calcActive())">
Discrete Input Module Modicon Momentum - 32 Input 24 V Dc
170ADI35000
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

170ADI35000
Discrete Input Module Modicon Momentum - 32 Input 24 V Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Input Base Is Part Of The Modicon Momentum Range, An Offer Of Controller And Ip20 Monoblock I/Os For Distributed Control Architecture. This Discrete Input Base Dc Module Offers 2 Groups Of 16 Inputs, Conforming To Iec 1131-2 Type 1 With Positive Discrete Input Logic. It Is A Module With Discrete Input Voltage Of 24V Dc. There Is An Isolation Between Channels And Ground At 500V Ac. It Features 32 Leds For Channel Status Signaling. Its Dimensions Are 125Mm (Width) X 47.5Mm (Depth) X 141.5Mm (Height). It Weighs.2Kg. The Main Application Of This Module Is Infrastructures And Energy, Material Handling, Simple Machine Control. This Product Is Certified By Ce, Csa And Ul. It Is Suitable For Wall Mount. Momentum Is A Flexible, Modular Family Of Components That Easily Snaps Together And Can Be Configured For A Wide Range Of Distributed I/O And Control Applications. System With 4 Fundamental Components That Easily Snap Together In Various Combinations To Form Versatile Control Systems Or Sub-Systems.
Product Details
SKU | 170ADI35000 |
---|---|
Part Number | 170ADI35000 |
Price | ZARÂ 9,615.86 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review