
calcActive())">
Discrete I/O Module X80 - 8 Inputs - 24 V Dc - 8 Outputs - Solid State
BMXDDM16022
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
BMXDDM16022
Discrete I/O Module X80 - 8 Inputs - 24 V Dc - 8 Outputs - Solid State
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon X80 Range, A Common Platform Of Modules For Modicon M580 And M340 Programmable Automation Controllers (Pac). This Discrete I/O Module Has 8 Input Channels, 8 Solid State Output Channels. It Is A Discrete I/O Module With A Discrete Input/Output Voltage Of 24V Dc, An Output Current Of.5A, A Maximum Power Dissipation Of 3.7W And Current Consumption Of 67Ma At 24V Dc, 111Ma At 3.3V Dc. This Product Is Robust, High Quality And Based On The Latest Innovative Technology. It Offers 447581 Hours Of Mtbf. It Is An Ip20 Rated Product. It Weighs.115Kg. It Is Suitable For Medium To Large Process Applications. This Product Is Certified By Merchant Navy, Rcm, Csa, Eac, Ce And Ul. It Meets En 61131-2, En 61000-6-4, En 61000-6-2 And En 61010-2-201 Standards. This Input Compatible With 2-Wire/3-Wire Proximity Sensors Conforming To Iec 60947-5-2. Modicon X80 Consists In A Compatible Modules Common Platform That Reduce Maintenance And Training Costs With Same Spare Parts In Stock, And Unique Training For Different Programmable Automation Controllers (Pac).
Product Details
SKU | BMXDDM16022 |
---|---|
Part Number | BMXDDM16022 |
Price | ZARÂ 8,960.29 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review