
calcActive())">
Discrete I/O Module X80 - 8 Inputs - 24 V Dc - 8 Outputs - Relay
BMXDDM16025
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
BMXDDM16025
Discrete I/O Module X80 - 8 Inputs - 24 V Dc - 8 Outputs - Relay
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon X80 Range, A Common Platform Of Modules For Modicon M580 And M340 Programmable Automation Controllers (Pac). This Discrete I/O Module Has 8 Input Channels, 8 Relay Output Channels. It Is A Discrete I/O Module With A Discrete Input Voltage Of 24V Dc, An Output Voltage Of 24V Dc, 24V To 240V Ac, 10V To 264V Ac, An Output Current Of 2A, A Maximum Power Dissipation Of 3.1W And Current Consumption Of 104Ma At 24V Dc. This Product Is Robust, High Quality And Based On The Latest Innovative Technology. It Offers 912167 Hours Of Mtbf. It Is An Ip20 Rated Product. It Weighs.135Kg. It Is Suitable For Medium To Large Process Applications. This Product Is Certified By Merchant Navy, Rcm, Csa, Eac, Ce And Ul. It Meets En 61131-2, En 61000-6-4, En 61000-6-2 And En 61010-2-201 Standards. This Input Compatible With 2-Wire/3-Wire Proximity Sensors Conforming To Iec 60947-5-2. Modicon X80 Consists In A Compatible Modules Common Platform That Reduce Maintenance And Training Costs With Same Spare Parts In Stock, And Unique Training For Different Programmable Automation Controllers (Pac).
Product Details
SKU | BMXDDM16025 |
---|---|
Part Number | BMXDDM16025 |
Price | ZARÂ 10,625.39 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review