
calcActive())">
Discrete I/O Module Modicon Momentum - 10I / 8O Solid State
170ADM69051
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

170ADM69051
Discrete I/O Module Modicon Momentum - 10I / 8O Solid State
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This I/O Module Is Part Of The Modicon Momentum Range, An Offer Of Controller And Ip20 Monoblock I/Os For Distributed Control Architecture. This Discrete Triac I/O Base Ac Module Offers 1 Group Of 10 Inputs And 1 Group Of 8 Outputs With Positive Discrete Input Logic. It Is A Module With Discrete Input Voltage Of 120V Ac And Discrete Output Voltage Ranges From 120V Dc To 132V Dc. There Is An Isolation Between Channels And Bus At 1780V Ac. Its Dimensions Are 125Mm (Width) X 47.5Mm (Depth) X 141.5Mm (Height). It Weighs.22Kg. The Main Application Of This Module Is Infrastructures And Energy, Material Handling, Simple Machine Control. This Product Is Certified By Ce, Csa And Ul. It Is Suitable For Wall Mount. Momentum Is A Flexible, Modular Family Of Components That Easily Snaps Together And Can Be Configured For A Wide Range Of Distributed I/O And Control Applications. System With 4 Fundamental Components That Easily Snap Together In Various Combinations To Form Versatile Control Systems Or Sub-Systems.
Product Details
SKU | 170ADM69051 |
---|---|
Part Number | 170ADM69051 |
Price | ZARÂ 15,306.35 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review