Digital Module "Powertag For Masterpact Mtz" For Micrologic X

LV850018
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Is The Digital Module Powertag For Masterpact Mtz For Micrologic X Trip Unit On Masterpact Mtz Offer. A Digital Module Is An Advanced Function That Can Be Uploaded In Micrologic X Trip Unit At Any Stage Of The Product Life Cycle. Digital Modules Allow You To Customize Masterpact Mtz Circuit Breaker To Your Specific Needs. The Digital Modules Are Available 24/7 On The Schneider Electric Godigital Store (Godigital.Schneider-Electric.Com). The Upload Of The Digital Modules Is Made Without Interrupting Power, Using Ecostruxure Power Commission Software And A Usb Cable. This Digital Module Provides Circuit Breaker Data (Class 1 Energy Metering, Electrical Measurements And Status) Over Wireless Communication. The Data Are Transmitted To A Powertag Concentrator Which Makes Them Available Over Ethernet Network For Edge Or Cloud Application. The Power Tag For Masterpact Mtz Requires The Micrologic X Control Unit To Be Supplied By An External 24 V Dc Power Supply. The Micrologic X Control Unit Firmware (Greater Than Or Equal To V003.000.Xxx) Is Compatible With This Digital Module. Earlier Firmware Versions Need To Be Upgraded. The Benefit Of Powertag System Is An Easy Configuration And Integration, And A Very Cost Effective Solution For Energy Management. Monitoring Of The Electrical Distribution Is More Effective Thanks To The Status Of The Circuit Breaker. Power Tag Mtz Does Not Require Any Additional Hardware.

Product Details

SKU LV850018
Part Number LV850018
Price ZAR 4,031.12
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Digital Module "Powertag For Masterpact Mtz" For Micrologic X
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.