
calcActive())">
Current Limiter Disconnector, Tesys U, 32A/690V, Activation 50Ka, Iq 130Ka@440V, Mounting On Power Base
LUALB1
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LUALB1
Current Limiter Disconnector, Tesys U, 32A/690V, Activation 50Ka, Iq 130Ka@440V, Mounting On Power Base
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys U Short Circuit Current Limiter Block To Be Connected In Series And Upstream Of A Tesys U Starter Controller. It Increases The Starter Controller Ability To Withstand The Short Circuit Current From 50 Ka To 130 Ka Under 400 V. It Includes A Limiter Cartridge Lualf1. To Be Mounted Directly On The Upstream Terminals Of A Power Base, It Must Be Connected To One Power Base Only. Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LUALB1 |
---|---|
Part Number | LUALB1 |
Price | ZARÂ 2,044.68 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review