
calcActive())">
Counter Module, Modicon M340 Automation Platform, High Speed 8 Channels
BMXEHC0800
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
BMXEHC0800
Counter Module, Modicon M340 Automation Platform, High Speed 8 Channels
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon X80 Range, A Common Platform Of Modules For Modicon M580 And M340 Programmable Automation Controllers (Pac). This High Speed Counter Module Has 8 Channels, 2 Single Mode Inputs And 3 Special Dual Phase Mode Inputs. It Is A Counter Module With An Input Voltage Of 24V Dc And A Current Consumption Of 200Ma At 3.3V Dc Bus, 80Ma At 24V Dc Sensor. Counter Functions Are Loop (Modulo) Counting, Down Counting, Count Events, 32Bit Counter Counting Etc. This Product Is Robust, High Quality And Based On The Latest Innovative Technology. It Is Furnished With 20-Way Connector For Electrical Connection. It Is An Ip20 Rated Product. It Weighs.113Kg. It Is Suitable For Medium To Large Process Applications. It Meets En 61131-2, En 61000-6-4, En 61000-6-2 And En 61010-2-201 Standards. This Input Compatible With 19.2V To 30V 2-Wire/3-Wire Proximity Sensor, Incremental Encoder With Push-Pull Outputs, 10V To 30V Totem Pole. Modicon X80 Consists In A Compatible Modules Common Platform That Reduce Maintenance And Training Costs With Same Spare Parts In Stock, And Unique Training For Different Programmable Automation Controllers (Pac).
Product Details
SKU | BMXEHC0800 |
---|---|
Part Number | BMXEHC0800 |
Price | ZARÂ 29,963.58 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review