
calcActive())">
Counter Kit Stb - 1 Ch - 0..40000 Hz - 2 I
STBEHC3020KC
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

STBEHC3020KC
Counter Kit Stb - 1 Ch - 0..40000 Hz - 2 I
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Stb Range, An Offer Of Modular Distributed I/O. This Counter Kit Is An Accessory Kit Of Programmable Logic Controllers (Plc) And Programmable Automation Controllers (Pac). It Has 2 Inputs And Single Channel. It Has Rated Supply Voltage Of 24V Dc. This Product Is Compatible With Most Major Fieldbus Networks. It Supports Maximum Counting Frequency Of 40000Hz With Counter Functions Like Measuring Time Periods, Up/Down Counting, Down Counting, Frequency Meter, Loop (Modulo) Counting And Count Events. It Is An Ip20 Rated Product. Its Dimensions Are 128.3Mm (Width) X 70Mm (Depth) X 28.1Mm (Height). It Is Suitable For Packaging, Bottling, Assembly, Distribution, Textile, Printing And Semiconductor Machines Applications. This Product Is Certified By Fm Class 1 Division 2, Ce, Ul And Csa. This Kit Is Suitable For Use With Power Distribution Module Stbpdt3100/3105 And Mounting Base Stbxba3000. The Kit Includes Terminal Spring Clamp Connector, Stbxba3000 Base, Terminal Screw Type Connector And Stbepi2145 Module. The Modicon Lmc058 Is The Optimum Solution For Axis Control And Positioning, Including Automation Functions. It Forms A Part Of Flexible Machine Control Approach, A Key Component Of Machinestruxure.
Product Details
SKU | STBEHC3020KC |
---|---|
Part Number | STBEHC3020KC |
Price | ZARÂ 5,208.72 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review