
calcActive())">
Converter Module 24 W - 24..28.8 V Dc, 12 V Dc - 2 A - For Regulated Smps
ABL8DCC12020
ZARÂ 4,785.42
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
ABL8DCC12020
Converter Module 24 W - 24..28.8 V Dc, 12 V Dc - 2 A - For Regulated Smps
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Converter Module 24 W - 24..28.8 V Dc, 12 V Dc - 2 A - For Regulated Smps
ZARÂ 4,785.42
Description
This Abl8 Converter Module Supplies Direct Current Voltage. It Has A Rated Input Of 24V To 28.8V Dc, A Rated Output Current Of 2A At 12V Dc And A Rated Power Output Of 24W. This Converter Module Is Designed For Automation And Instrumentation Circuits Requiring Extra Low Voltage (Elv / Selv). It Finely Adjusts The Output Voltage With A Rotary Trimmer, To Take Into Account The Voltage At The End Of Your Auxiliary Control Circuit. It Has Led Diagnostics Indicator Available In The Front For Troubleshooting Instantly. It Weighs,300Kg. It Is A Functionnal Module For Power Supply For Industrial Use, Rail Mounting. It Is Certified By Rcm, Eac, Ccsaus, Ul. This Functional Module Is Mainly Compatible With Modicon Abl8Rp And Modicon Abl8Wp Universal Power Supplies. It Has Led Diagnostics Indicator Available In The Front For Troubleshooting Instantly. It Installs On Din Rail. It Brings Energy To Your Automated Systems. Designed For Simple Machines And Applications, Modular Power Supplies Are Primarily Appreciated For Their Extreme Compactness.
Product Details
SKU | ABL8DCC12020 |
---|---|
Part Number | ABL8DCC12020 |
Price | ZARÂ 4,785.42 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review