
calcActive())">
Connexium Extended Managed Switch - 8 Ports For Copper
TCSESM083F23F1
ZARÂ 41,829.59
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

TCSESM083F23F1
Connexium Extended Managed Switch - 8 Ports For Copper
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Connexium Extended Managed Switch - 8 Ports For Copper
ZARÂ 41,829.59
Description
This Product Is Part Of The Connexium Range, An Offer Of Ethernet Connecting Devices. This Tcp/Ip Extended Managed Switch Has Eight 10Base-T/100Base-Tx Ports For Copper Cable. It Is A Network Switch With A Supply Voltage Of 12V To 48V, A Power Consumption Of 10W And Maximum Number Of Switches In A Ring Is 50. This Product Offers You A Smart And Flexible Way To Integrate Ethernet Solutions Into Your Operation. It Is Furnished With Two 2-Way Removable Connectors (Power Supply) For Electrical Connection. The Supported Transmission Medium Is Twisted Shielded Pair Category 5E Copper Cable. Ethernet Services Are Secure Port, Priority Port, Multicast Filtering, Data Stream Control, Configuration Via Web Server, Vlan, Sntp Client, Smtp V3, Rapid Scanning Tree Protocol (Rstp), Igmp Snooping And Fdr. It Is An Ip30 Rated Product. Its Dimensions Are 120Mm (Width) X 115Mm (Depth) X 137Mm (Height) And Weighs 1Kg. This Product Is Certified By Ce, Lr, Br, Gl And C-Tick. It Meets Ul 508, En/Iec 61131-2, Csa C22.2 No 214, Ul 1604 Class 1 Division 2, Csa C22.2 No 213 Class I Division 2 And Iec 61850-3 Standards. It Supports 35Mm Symmetrical Din Rail Mount.
Product Details
SKU | TCSESM083F23F1 |
---|---|
Part Number | TCSESM083F23F1 |
Price | ZARÂ 41,829.59 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account