
calcActive())">
Complete Selector Switch, Harmony Xb4, Black Ø22 Mm, 3 Positions +/- 45°- Stay Put, 2 No, Atex
XB4BD33EX
ZAR 2,226.86
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XB4BD33EX
Complete Selector Switch, Harmony Xb4, Black Ø22 Mm, 3 Positions +/- 45°- Stay Put, 2 No, Atex
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Complete Selector Switch, Harmony Xb4, Black Ø22 Mm, 3 Positions +/- 45°- Stay Put, 2 No, Atex
ZAR 2,226.86
Description
This Product Is Part Of The Harmony Xb4 - Atex D Range, An Offer Of Ø 22Mm Metal Pushbuttons, Switches And Pilot Lights For Explosive Atmosphere. This Complete Selector Switch Comes With A Black Standard Handle. This Offer Is Specially Designed For Explosive Atmosphere. It Is Designed For Used In Dust Zone 21-22. It Has 3 Operating Positions And Operates With A Stay-Put Mechanism. It Has 2 No Contact With Slow-Break Operation. This Metal Selector Switch Comes With Chromium Plated Metal Bezel. This Offer Is Specially Designed For Applications In Oil And Gas Industry As Well As Food And Beverage, Car Gas Stations Etc. It Is An Ip65 Rated Product And Comes With Ineris4Atex9004U Certification. It Is Easily Installed Into A Standard 22Mm Diameter Panel Cut-Outs And Connected To Control Circuits With Screw-Clamp Connections. The Harmony Xb4 Range Offers Innovative Features For Simple And Efficient Use. The Harmony Xb4 - Atex Is The Most Comprehensive Explosive Atmospheres Range Covering Most Applications.
Product Details
SKU | XB4BD33EX |
---|---|
Part Number | XB4BD33EX |
Price | ZAR 2,226.86 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review