
calcActive())">
Complete Pilot Light, Harmony Xb6, Rectangular Green Ø 16 With Integral Led 12...24 V
XB6DV3BB
ZAR 472.56
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XB6DV3BB
Complete Pilot Light, Harmony Xb6, Rectangular Green Ø 16 With Integral Led 12...24 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Complete Pilot Light, Harmony Xb6, Rectangular Green Ø 16 With Integral Led 12...24 V
ZAR 472.56
Description
This Product Is Part Of The Harmony Xb6 Range, An Offer Of Ø 16Mm Plastic Pushbuttons, Switches, And Pilot Lights. This Pilot Light Indicates A Closed Or Active Circuit With A Light. It Has A Rectangular Shaped Head With Green Lens. It Is Equipped With Integral Led Base And Led Light. The Light Block Is Rated To 12V To 24V Ac/Dc Supply Voltage. It Is Furnished With 2.8Mm X.5Mm Faston Connector For Electrical Connection. It Is An Ip65 And Nema 4/4X/13 Rated Product. This Sk Plus Options Type Pilot Light Is Fitted With Plastic Bezel. Its Dimensions Are 24Mm (Width) X 57Mm (Depth) X 18Mm (Height). It Weighs.015Kg. It Is Ideal For Control Boards, Surveillance Rooms, Alarms, Small Finishing Machines, Local And Remote Control Panels. This Product Is Certified By Ccc, Csa, Ul And Gost. It Meets Jis C 852, Jis C8201-5-1, En/Iec 60947-1, En/Iec 60947-5-5, En/Iec 60947-5-1 And Jis C8201-1 Standards. It Is Installed Into A Ø 16Mm Panel Cutout. The Modular And Monolithic Range Of Ø 16Mm Plastic Control And Signaling Provide Flexibility And Simplicity Of Setup In Industrial And Commercial Applications.
Product Details
SKU | XB6DV3BB |
---|---|
Part Number | XB6DV3BB |
Price | ZAR 472.56 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review