Complete Non Illuminated Mushroom Head Push Button, Harmony Xb6E, Ø 16 Mm Emergency Stop, Ø 32 Mm Turn/Pull To Release, 2Nc

XB6ETN521P
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb6 Red, Complete Emergency Stop Push Button Is Part Of The Range Diameter 16Mm Plastic, Harmony Xb6 Monolithic. It Has A Circular Head Shape, With A Turn/Pull To Release Mushroom, Diameter 32Mm, With Trigger Action. It Features 2 Nc Slow Break Contacts And Faston Connection Type. Its Reduced Diameter 16Mm Makes It Suitable To Applications Where Less Space Is Available For Mounting, Like Small Machines And Control Panels. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip65.

Product Details

SKU XB6ETN521P
Part Number XB6ETN521P
Price ZAR 738.33
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Complete Non Illuminated Mushroom Head Push Button, Harmony Xb6E, Ø 16 Mm Emergency Stop, Ø 32 Mm Turn/Pull To Release, 2Nc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.