
calcActive())">
Complete Control Station, Harmony Xald, Pushbutton Enclosure Fwd & Rev
XALD251H29H7
ZARÂ 2,176.53
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XALD251H29H7
Complete Control Station, Harmony Xald, Pushbutton Enclosure Fwd & Rev
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Complete Control Station, Harmony Xald, Pushbutton Enclosure Fwd & Rev
ZARÂ 2,176.53
Description
This Harmony Xald, Is A Complete Ready To Use Control Station For Two Functions. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66, Ip67, Ip69, Ip69K, Making It Ideal For Operation In Harsh Environments. This Control Station Provides A Good Resistance To Chemical Agents, Thanks To Its Electrical Double Insulation. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product. It Provides A Polycarbonate Double Insulated Enclosure With A Light Grey (Ral 7035) Base Of Enclosure And A Dark Grey (Ral 7016) Cover. This Control Station Is Ideally Suited For Industrial, Buildings, And Infrastructure Applications. This Control Station Complies With Iec, Ul, Csa Standards, As Well As Ce Marking. It Is Also Ul Listed And Csa Certified. It Is Compatible With The Harmony Xb5 Range Of Control And Signaling Units, Providing A Wide Choice Of Circular And Square Heads
Product Details
SKU | XALD251H29H7 |
---|---|
Part Number | XALD251H29H7 |
Price | ZARÂ 2,176.53 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review