
calcActive())">
Complete Control Station, Harmony Xald, Dark Grey Green Flush/Red Flush Pushbuttons Ø22 Mm And Red Pilot Light
XALD363G
ZAR 2,317.43
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XALD363G
Complete Control Station, Harmony Xald, Dark Grey Green Flush/Red Flush Pushbuttons Ø22 Mm And Red Pilot Light
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Complete Control Station, Harmony Xald, Dark Grey Green Flush/Red Flush Pushbuttons Ø22 Mm And Red Pilot Light
ZAR 2,317.43
Description
This Harmony Xald Dark Grey Control Station For Start/Stop Function Is Ideal For Your Complete Control Station. It Operates With Spring Return Mechanism And Uses Screw-Clamp Terminals. This Control Station With Flush Push Buttons Is Ideal To Control Start / Stop Operation In Your Machines. Its Schematic Is Clearly Distinguishable Thanks To Clear Colors And Markings. It Is Impact Resistant, Dust Resistant, Water Resistant, Corrosion Resistant, And Vibration Resistant Thanks To Its Ip69 / Ip67 / Ip66 / Ip69K, Making It Ideal For Operation In Harsh Environments. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product. Vibration Resistant Screw Clamp Connection Terminals Ensure High Vibration Resistance Making Product Suitable Installation On High Impact Machine.
Product Details
SKU | XALD363G |
---|---|
Part Number | XALD363G |
Price | ZAR 2,317.43 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review