
calcActive())">
Complete Body For Pilot Lights, Harmony Xb6, Green Light Block With Body/Fixing Collar With Integral Led 230...240 V
ZB6EM3B
ZARÂ 669.46
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ZB6EM3B
Complete Body For Pilot Lights, Harmony Xb6, Green Light Block With Body/Fixing Collar With Integral Led 230...240 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Complete Body For Pilot Lights, Harmony Xb6, Green Light Block With Body/Fixing Collar With Integral Led 230...240 V
ZARÂ 669.46
Description
This Harmony Zb6Em3B Is A Green Light Block With Body/Fixing Collar With Integral Led 230V To 240V. It Is Part Of The Range Harmony Xb6 Diameter 16Mm Monolithic Plastic Push Buttons, Switches, And Pilot Lights.
Product Details
SKU | ZB6EM3B |
---|---|
Part Number | ZB6EM3B |
Price | ZARÂ 669.46 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review