
calcActive())">
Complete Body For Illuminated Push Button, Harmony Xb6, Green Light Block With Body/Fixing Collar With Integral Led 12...24 V 1No+1Nc
ZB6ZB35B
ZARÂ 610.37
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ZB6ZB35B
Complete Body For Illuminated Push Button, Harmony Xb6, Green Light Block With Body/Fixing Collar With Integral Led 12...24 V 1No+1Nc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Complete Body For Illuminated Push Button, Harmony Xb6, Green Light Block With Body/Fixing Collar With Integral Led 12...24 V 1No+1Nc
ZARÂ 610.37
Description
This Harmony Zb6Zb35B Is A Green Light Block With Body/Fixing Collar And Integral Led 12V To 24V, 1 No + 1 Nc. It Is Part Of The Range Harmony Xb6 Diameter 16Mm Monolithic Plastic Push Buttons, Switches, And Pilot Lights.
Product Details
SKU | ZB6ZB35B |
---|---|
Part Number | ZB6ZB35B |
Price | ZARÂ 610.37 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review