
calcActive())">
Complete Beacon, Harmony Xvb Universal, Indicating 230 Vac 10 W +Options
XVBL4M5
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XVBL4M5
Complete Beacon, Harmony Xvb Universal, Indicating 230 Vac 10 W +Options
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Illuminated Complete Beacon Is Designed As Lighting Accessory For Tower Light. Its Integral Led Offers A Flashing Light Pattern, Allowing It To Clearly Display The Status Of Your Machines. In Applications Such As Automotive, Machine Tool, Material Handling, Packaging, Assembly Stations, Conveyors. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip65. It Makes It Ideal For Operation In Harsh Environments.
Product Details
SKU | XVBL4M5 |
---|---|
Part Number | XVBL4M5 |
Price | ZARÂ 3,398.37 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review