
calcActive())">
Communication Terminal Block, Insulated Nsx Cord, Compact Nsx, System Voltage Above 480 V Ac, 1.3 M Length
LV434204
ZARÂ 6,240.40
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV434204
Communication Terminal Block, Insulated Nsx Cord, Compact Nsx, System Voltage Above 480 V Ac, 1.3 M Length
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Communication Terminal Block, Insulated Nsx Cord, Compact Nsx, System Voltage Above 480 V Ac, 1.3 M Length
ZARÂ 6,240.40
Description
This Insulated Nsx Cord Is An Ulp Wiring Accessory That Connects Compact Nsx Devices To Ulp Devices. The Insulated Nsx Cord Is Mandatory For System Voltages Greater Than 480 V Ac. Ulp Devices Are Fdm121 Display, Ifm And Ife Communication Modules, Or I/O Module. Nsx Cord Is Compatible With Powerpact Multistandard Products. Nsx Cord Is Equipped With One Rj45 Connector For The Connection To Ulp Devices. Nsx Cord Is Connected On The Compact Nsx Bscm Module For Both Communication And 24Vdc Power Supply. The Length Is 1.3 M.
Product Details
SKU | LV434204 |
---|---|
Part Number | LV434204 |
Price | ZARÂ 6,240.40 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review