
calcActive())">
Communication Module, Modicon M580, Iec 61850
BMENOP0300
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
BMENOP0300
Communication Module, Modicon M580, Iec 61850
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Communication Module Is Part Of The Modicon M580 Range, An Offer Of Pacs With Built-In Ethernet And Communication Modules. This Communication Module Offers Ethernet Cable For Transmission Support Medium With 10Mbps And 100Mbps Transmission Rate. It Is Interfaced With 3 Ethernet 10/100Base-Tx. This Communication Module Enables M580 Platform To Proceed To Iec 61850-Compliant Data Exchange. It Features Mms Messaging Client For Iec 61850, Mms Messaging Server For Iec 61850, Goose For Iec 61850, Modbus Tcp Messaging, Rstp Support Etc. It Weighs.24Kg. It Is Suitable For Medium To Large Process Applications. It Is Compatible With M580 Pac. Modicon M580 Improves Reliability And Sustainability, As Well As Productivity With High Performance And Increases Operating Profitability Due To Efficient Access To Data. Modicon M580 Epac Is The Controller Which Can Help Hybrid Manufacturers Achieve Better, Measurable And Earlier Roi.
Product Details
SKU | BMENOP0300 |
---|---|
Part Number | BMENOP0300 |
Price | ZARÂ 85,193.06 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review