
calcActive())">
Communicating Motor Mechanism Module Mtc 100/160, Compact Nsx100/160, 220/240 Vac 50/60 Hz
LV429441
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV429441
Communicating Motor Mechanism Module Mtc 100/160, Compact Nsx100/160, 220/240 Vac 50/60 Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Is A Communicating Motor Mechanism For Compact Nsx 100/160 And Powerpact Multistandard H Frame Devices That Allows Automatic Device Spring-Charging. It Helps The Circuit Breaker To Feature A High Mechanical Endurance As Well As Easy And Sure Opening Or Closing Operations. This Communicating Motor Mechanism Can Receive External Opening And Closing Orders. It Provides A Double Insulation Of The Front Face And All Indications Remain Visible And Accessible. The Control Voltage Of This Communicating Motor Mechanism Module Is 220Vac To 240Vac 50/60Hz. The Consumption Is Less Than 500Va. Padlocking Of The Device Remains Possible. The Communicating Motor Mechanism Is Supplied With Sde Adapter.
Product Details
SKU | LV429441 |
---|---|
Part Number | LV429441 |
Price | ZARÂ 17,800.37 |
FAQs | No |
Activity | PPCCB |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review