Coded Magnetic Switch, Telemecanique Safety Switches Xcs, Xcsdmr, 2 Nc, Staggered, 10 M

XCSDMR79010
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xcs Range, An Offer Of Safety Limit Switches. This Cylindrical Safety Switch Has 2 Nc, Staggered Contacts. It Is A Switch With A Rated Operational Voltage Of 24V Dc And A Rated Current Of 100Ma. It Is Furnished With 10M Pre-Cabled For Electrical Connection. It Is An Ip66/Ip67 Rated Product. The Coded Magnetic Switch Is Made Of Plastic. Its Dimensions Are 30Mm (Diameter) X 39Mm (Length). It Weighs.146Kg. As Far As Safety Is Concerned All Dangerous Machines In All Sectors Are Involved. This Product Is Certified By Bg, Csa And Ul. It Meets Csa C22.2 No 14, En/Iec 60204-1, En/Iec 60947-5-1, En/Iso 12100, Iso 14119 And Ul 508 Standards. The Xcs Safety Switches Is One Of The Most Comprehensive Ranges Of Industrial Safety Switches On The Market, Providing A Range Of Options For Most Machine Applications. Xcs Safety Switches Are Designed For The Protection Of Operators, By Controlling The Safe Opening And Interlocking Of Guards And Covers In Installations.

Product Details

SKU XCSDMR79010
Part Number XCSDMR79010
Price ZAR 2,992.89
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Coded Magnetic Switch, Telemecanique Safety Switches Xcs, Xcsdmr, 2 Nc, Staggered, 10 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.