
calcActive())">
Coded Magnetic Switch, Telemecanique Safety Switches Xcs, Xcsdmp, 2 Nc, Staggered, 5 M
XCSDMP7905
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XCSDMP7905
Coded Magnetic Switch, Telemecanique Safety Switches Xcs, Xcsdmp, 2 Nc, Staggered, 5 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xcs Range, An Offer Of Safety Switches. The Coded Magnetic Switch Is An Electrical Switch That Makes Or Breaks Contact In The Presence Of A Magnetic Field. It Has 2 Normally Closed, Staggered Contacts. It Is A Switch With A Rated Operational Current Of 100Ma, Rated Operational Voltage Of 24V Dc, A Switching Capacity Of.1 To 100Ma And Maximum Switching Voltage Of 100V Dc. It Is Designed To Operate In Hazardous Environments. It Is Furnished With A 5M Pre-Cabled (4 X.25Mm²) For Electrical Connection. It Supports Lateral Approach In 3 Directions. It Offers Long Electrical Life With Electrical Durability Of About 1.2 Million Operating Cycles. It Is An Ip66 And Ip67 Rated Product. The Casing Is Made Of Thermoplastic Pbt. Its Dimensions Are 25Mm (Width) X 13Mm (Depth) X 88Mm (Height) And Weighs.18Kg. It Is Intended As Far As Safety Is Concerned All Dangerous Machines In All Sectors Are Involved. Such As Packaging, Handling, Robotics, Machine Tools, Presses, Automotive Sector. This Product Is Certified By Bg, Csa, Ul. It Meets Csa C22.2 No 14, En/Iec 60947-5-1, En/Iec 60204-1, En/Iso 12100, Iso 14119 And Ul 508 Standards. The Coded Magnetic Switch Offers Protection Of Operators By Stopping The Machine When The Actuator Attached To The Machine Guard Is Withdrawn From The Head Of The Switch. Safety Switches For The Protection Of Operators, By Controlling The Safe Opening And Interlocking Of Guards And Covers In Your Installations.
Product Details
SKU | XCSDMP7905 |
---|---|
Part Number | XCSDMP7905 |
Price | ZARÂ 2,878.27 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review