Coded Magnetic Switch, Telemecanique Safety Switches Xcs, Xcsdmp, 2 Nc + 1 No, 1 Nc Staggered, 5 M

XCSDMP7005
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Product Is Part Of The Xcs Range, An Offer Of Safety Switches. The Coded Magnetic Switch Helps To Protect The Operator By Immediately Stopping Any Hazardous Movement, As Soon As The Distance Between The Switch And Its Magnet. It Has 2 Normally Closed + 1 Normally Open, Staggered Contacts. It Is A Standard Switch With A Rated Operational Current Of 100Ma And Rated Operational Voltage Of 24V Dc. It Is Furnished With 5M Pre-Cabled For Electrical Connection. It Is An Ip66 And Ip67 Rated Product. It Offers Electrical Durability Of 1.2 Million Cycles. Its Dimensions Are 25Mm (Width) X 13Mm (Depth) X 88Mm (Height) And Weighs.18Kg. It Is Ideal For All The Dangerous Machines With Free Access Requiring A Zone Protection For The Security Of Operators And Machines, Such As Packaging, Handling, Robotics, Machine Tools, Presses And Automotive Sector. This Product Is Certified By Ul, Csa And Bg. It Complies With Ul 508, Iso 14119, En/Iso 12100, En/Iec 60947-5-1, En/Iec 60204-1 And Csa C22.2 No 14 Standards. This Device Can Achieves Up To Category 4 Pl=E Or Sil 3 (If Combined With An Appropriate Preventa Xps Safety Unit Pl=E/Sil 3). Electrical Equipment Should Be Installed, Operated And Maintained Only By Qualified Personnel. Protection Of Operators By Stopping The Light Industrial Machine With Quick Rundown Time When The Gate With Imprecise Guidance And Subject To Frequent Washing Is Opened. Plastic Case Guard Switches For Use On Machines With Low Inertia. Specifically Designed For Industrial Machines Fitted With Doors, Covers Or Guards With Imprecise Guiding.

Product Details

SKU XCSDMP7005
Part Number XCSDMP7005
Price ZAR 4,238.43
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Coded Magnetic Switch, Telemecanique Safety Switches Xcs, Xcsdmp, 2 Nc + 1 No, 1 Nc Staggered, 5 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.