Coded Magnetic Switch, Telemecanique Safety Switches Xcs, Xcsdmp, 1 Nc + 1 No, Staggered, 2 M

XCSDMP5912
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Xcsdmp Coded Magnetic Safety Switch Is Designed For Use As A Safety Interlock Switch For Guard Door Or Protective Casings Monitoring And Position Detection On Machines With Low Inertia. It Has 1 Normally Open And 1 Normally Closed Staggered Contact In Presence Of Magnet + One Led. It Has A Rectangular Design With A 2 Meter With Pvc Cable Connection, Allowing For Flexible Installation. Its B10D Reliability Data Is 5000. Its Ip66 / Ip67 Degree Of Protection Makes It Ideal For Heavy Duty Use In Harsh Conditions. It Also Complies With En/Iso 14119, En/Iec 60204-1, En/Iec 60947-5-1, Ul 508, Csa C22.2 No 14 Standards. When Associated And Correctly Connected To An Appropriate Safety Control Unit, It Conforms To Category 4, Performance Level Pl E, Sil 3 As Described In En/Iso 13849-1, En/Iec 61508.

Product Details

SKU XCSDMP5912
Part Number XCSDMP5912
Price ZAR 2,617.48
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Coded Magnetic Switch, Telemecanique Safety Switches Xcs, Xcsdmp, 1 Nc + 1 No, Staggered, 2 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.