
calcActive())">
Circuit breaker, GoPact MCCB 125, 4 poles, 15kA at 415VAC, 20A rating, TMD trip unit, fixed thermal protection
G12E4F20
ZARÂ 2,232.19
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

G12E4F20
Circuit breaker, GoPact MCCB 125, 4 poles, 15kA at 415VAC, 20A rating, TMD trip unit, fixed thermal protection
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker, GoPact MCCB 125, 4 poles, 15kA at 415VAC, 20A rating, TMD trip unit, fixed thermal protection
ZARÂ 2,232.19
Description
This product is part of the new GoPact Molded Case Circuit Breakers range (MCCB). It is a complete 4 poles circuit breaker made of a 125A breaker frame and of a thermal magnetic trip unit (TMD). GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications. The breaking capacity (Icu) is 15kA rms at 415VAC 50/60Hz. The operational voltage is 415VAC 50/60Hz. This product embeds a 20A rating (In) thermal-magnetic trip unit (TMD). This TMD trip unit provides a fixed thermal protection Ir (against overloads) set to 1xIn (20A). The neutral is fully protected (4 poles 4D), at the same Ir value as for the lines. And it provides a fixed magnetic (against short-circuits) protection set to 320A. GoPact MCCB comes with a variety of optional accessories simple to choose and to install. Product dimensions are 100mm (Width) x 130mm (Height) x 60mm (Depth). The weight is 0.9 kg. GoPact MCCB 125 is IEC 60947-1 and IEC 60947-2 certified. GoPact MCCB range benefits from Schneider Electric quality assurance.
Product Details
SKU | G12E4F20 |
---|---|
Part Number | G12E4F20 |
Price | ZARÂ 2,232.19 |
FAQs | No |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account