
calcActive())">
Circuit Breaker Easypact Ezc630H - Tmd - 500 A - 3 Poles 3D
EZC630H3500N
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EZC630H3500N
Circuit Breaker Easypact Ezc630H - Tmd - 500 A - 3 Poles 3D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Is A 500A Circuit Breaker For Easypact Ezc630H. This Product Can Work Below Rated Operational Voltage(Ue) 440Vac At 50/60Hz. The Ultimate Breaking Capacity(Icu) Is 50Ka At 440V, In Terms Of Complete Range Ics=100%Icu(Ics= 50%Icu At 440V. This Version Of Product Is Designed 3 Poles Frame With Detection On 3 Poles,Equiped Tmd Trip Unit For Thermal-Magnetic Protection. It Is Compliance With Standard Iec60947, Ce Certification And Some Independent Lab(Kema,Asefa,Tuv) Or Third-Party Tilva. This Device Is Certified For Operation In Pollution Degree Iii Environment As Defined By Iec60947, And Pass The Test Of Extremely Atmospheric Conditions. Device Can Be Mounted Vertically Or Horizontally In A Metal Enclosure,And Against From Safety Risk By Padlocking. The Degree Of Protection Is Ip40 For Direct Rotary Handle,And Ip54 For Extended Rotary Handle. This Series Have Slots Used For Indication Or Voltage Release Auxiliaries Positioning , Depending On Where It Is Inserted In The Device Behind The Front Cover Of Circuit Breaker. The Fixed Dimension Is 140Mm(Width),255Mm(Height),110Mm(Depth).
Product Details
SKU | EZC630H3500N |
---|---|
Part Number | EZC630H3500N |
Price | ZARÂ 14,495.83 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review