
calcActive())">
Circuit Breaker Easypact Ezc100H - Tmd - 80 A - 2 Poles 2D
EZC100H2080
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EZC100H2080
Circuit Breaker Easypact Ezc100H - Tmd - 80 A - 2 Poles 2D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Easypact Ezc100H Is A 2 Poles Fixed Circuit Breaker Designed For The Protection Of Low Voltage Electrical Installations. It Is Used For Standard Applications In Industries And Buildings, Offering Good Performance At Competitive Price The Breaking Capacity (Icu) Is 50Ka Rms At 240Vac 50/60Hz. The Operational Voltage Is 550Vac 50/60Hz Or 250Vdc. The Rating Of The Thermal-Magnetic Trip Unit Is 80A. The Trip Unit Provides Fixed Overload And Instantaneous Protections. This 2 Poles Version (50Mm X 130Mm X 60Mm) Comes With A Variety Of Optional Functions And Accessories. Easypact Ezc100H Is Compliant With International Standards (Iec 60947, Ul 508) And Marine Certifications.
Product Details
SKU | EZC100H2080 |
---|---|
Part Number | EZC100H2080 |
Price | ZARÂ 4,190.55 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review