
calcActive())">
Circuit Breaker Easypact Cvs400N, 50 Ka At 415 Vac, 400 A Rating Ets 2.3 Electronic Trip Unit, 4P 4D
LV540511
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV540511
Circuit Breaker Easypact Cvs400N, 50 Ka At 415 Vac, 400 A Rating Ets 2.3 Electronic Trip Unit, 4P 4D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Easypact Cvs400N Is A 4 Poles 4D Fixed Circuit Breaker With A High Level Of Performance And Cost-Saving Functionality. It Is An Optimal Choice For Small And Medium-Sized Buildings Protection Applications. The Breaking Capacity (Icu) Is 50Ka Rms At 415Vac 50/60Hz. The Operational Voltage Is 440Vac 50/60Hz. This Product Embeds An Electronic Ets 2.3 Trip Unit, With 400A Rating. Ets 2.3 Trip Unit Provides Adjustable Long Time And Short Time Protections, And A Fixed Instantaneous Protection. This 4 Poles Version (185Mm X 255Mm X 110Mm) Comes With A Variety Of Optional Functions And Accessories. Easypact Cvs400N Is Compliant With International Standards (Iec 60947, Ccc, Eac). It Can Be Installed In Class Ii Insulation Switchboards As It Is A Class Ii Front Face Device (Iec 60664-1).
Product Details
SKU | LV540511 |
---|---|
Part Number | LV540511 |
Price | ZARÂ 21,677.42 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review