
calcActive())">
Circuit Breaker Compact Nsxm H (70 Ka At 415 Vac), 3P 3D, 125 A Rating Tmd Trip Unit, Everlink Connectors
C12H3TM125L
ZARÂ 7,406.40
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C12H3TM125L
Circuit Breaker Compact Nsxm H (70 Ka At 415 Vac), 3P 3D, 125 A Rating Tmd Trip Unit, Everlink Connectors
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit Breaker Compact Nsxm H (70 Ka At 415 Vac), 3P 3D, 125 A Rating Tmd Trip Unit, Everlink Connectors
ZARÂ 7,406.40
Description
It Is A Compact Nsxm Molded Case Circuit Breaker, 125A, 70Ka At 415Vac, For All Lv Standard Applications. It Offers New Features Like Everlink Technology, Din Rail And Plate Mounting Capability. It Embeds New Spring Type Auxiliaries Externally Visible. Compact Nsxm Is One Of The Smallest Mccb On The Market, 81Mm (W) X 137Mm (H) X 80Mm (D). This Is A 3 Poles Version With An Embedded Thermal-Magnetic Trip Unit. It Ensures Compliance With International Standards (Iec 60947/Ccc/Eac) And Marine Specifications.
Product Details
SKU | C12H3TM125L |
---|---|
Part Number | C12H3TM125L |
Price | ZARÂ 7,406.40 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review