
calcActive())">
Circuit Breaker Compact Nsxm F (36 Ka At 415 Vac), 4P 4D, 25 A Rating Micrologic 4.1 Trip Unit, Everlink Connectors
C11F44V025L
ZARÂ 16,640.22
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C11F44V025L
Circuit Breaker Compact Nsxm F (36 Ka At 415 Vac), 4P 4D, 25 A Rating Micrologic 4.1 Trip Unit, Everlink Connectors
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit Breaker Compact Nsxm F (36 Ka At 415 Vac), 4P 4D, 25 A Rating Micrologic 4.1 Trip Unit, Everlink Connectors
ZARÂ 16,640.22
Description
Compact Nsxm100F Is A Complete 4P Fixed Circuit Breaker Designed To Optimize Space And Breaking Capacity. The Breaking Capacity (Icu) Is 36Ka Rms At 415Vac 50/60Hz. The Operational Voltage Is 440Vac 50/60Hz. It Introduces New Features Like Everlink Connectors Technology. It Offers Built-In Din Rail & Plate Mounting Capability And Spring Type Auxiliaries Externally Visible. This 4 Poles Earth Leakage Circuit Breaker (Elcb) Is One Of The Smallest On The Market. The Dimensions Are 108Mm (W) X 144Mm (H) X 80Mm (D). It Ensures Compliance With International Standards (Iec 60947/Ccc/Eac) And Marine Specifications.
Product Details
SKU | C11F44V025L |
---|---|
Part Number | C11F44V025L |
Price | ZARÂ 16,640.22 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review