
calcActive())">
Circuit Breaker, Compact Nsx800 Tm-Dc, 2 Poles, 800A, 50Ka At 600 Vdc, Without Bare Cable Connector
C1BN2TM800D
ZARÂ 72,878.10
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C1BN2TM800D
Circuit Breaker, Compact Nsx800 Tm-Dc, 2 Poles, 800A, 50Ka At 600 Vdc, Without Bare Cable Connector
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit Breaker, Compact Nsx800 Tm-Dc, 2 Poles, 800A, 50Ka At 600 Vdc, Without Bare Cable Connector
ZARÂ 72,878.10
Description
Compact Nsx1200N Dc Is A Complete 2 Poles Fixed Circuit Breaker Designed To Optimize Space And Breaking Capacity. It'S An Optimal Choice For Applications Using Dc Voltages. The Breaking Capacity (Icu) Is 50Ka Rms At 600Vdc. The Operational Voltage Is 600Vdc. This Product Embeds A 800A Rating Thermal-Magnetic Trip Unit (Tm-Dc). Tm-Dc Trip Unit Provides An Adjustable Thermal Overload Protection And An Adjustable Magnetic Protection. The Dimension Is 350Mm X 185Mm X 110Mm (H X W X D). It Is Compliant With International Standards (En/Iec 60947), Ccc, Eac And Marine Specifications.
Product Details
SKU | C1BN2TM800D |
---|---|
Part Number | C1BN2TM800D |
Price | ZARÂ 72,878.10 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review