
calcActive())">
Circuit Breaker Compact Nsx630Hb2, 100Ka At 690Vac, Micrologic 5.3 E Trip Unit 630A, 3 Poles 3D
C63W35E630
ZARÂ 56,058.35
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C63W35E630
Circuit Breaker Compact Nsx630Hb2, 100Ka At 690Vac, Micrologic 5.3 E Trip Unit 630A, 3 Poles 3D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit Breaker Compact Nsx630Hb2, 100Ka At 690Vac, Micrologic 5.3 E Trip Unit 630A, 3 Poles 3D
ZARÂ 56,058.35
Description
This Compact Nsx630Hb2 Is A Complete 3P 3D Fixed Circuit Breaker Designed To Optimize Space And Breaking Capacity. It Is An Optimal Choice For All Standard And Specific Applications. The Breaking Capacity (Icu) Is 85Ka Rms At 500Vac 50/60Hz And 100Ka Rms At 690Vac 50/60Hz. The Operational Voltage Is 690Vac 50/60Hz. This Product Embeds An Electronic Micrologic 5.3 E Trip Unit, With 630A Rating. Micrologic 5.3 E Trip Unit Provides Adjustable Long Time, Short Time And Instantaneous Protection. Micrologic 5.3 E Has An Embedded Display Unit For Fine Settings Adjustment And Display Of The Energy (Energy Meter). This 3 Poles Version (140Mm X 255Mm X 110Mm) Comes With A Variety Of Optional Functions And Accessories. It Is Compliant With International Standards (Iec 60947), Ccc, Eac And Marine Specifications. Compact Nsx630Hb2 Is Part Of Schneider Electric Ecostruxure Power Architecture.
Product Details
SKU | C63W35E630 |
---|---|
Part Number | C63W35E630 |
Price | ZARÂ 56,058.35 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review