
calcActive())">
Circuit Breaker Compact Nsx600S Dc, 100Ka At 750 Vdc, Tm-Dc Trip Unit, 600 A Rating, 4 Poles
C63S4TM600D
ZARÂ 57,337.74
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C63S4TM600D
Circuit Breaker Compact Nsx600S Dc, 100Ka At 750 Vdc, Tm-Dc Trip Unit, 600 A Rating, 4 Poles
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit Breaker Compact Nsx600S Dc, 100Ka At 750 Vdc, Tm-Dc Trip Unit, 600 A Rating, 4 Poles
ZARÂ 57,337.74
Description
Compact Nsx 600S Dc Is A Complete 4 Poles Fixed Circuit Breaker Designed To Optimize Space And Breaking Capacity. It'S An Optimal Choice For Applications Using Dc Voltages. The Breaking Capacity (Icu) Is 100Ka Rms At 750Vdc. The Operational Voltage Is 750Vdc. This Product Embeds A 600A Rating Thermal-Magnetic Trip Unit (Tm-Dc). Tm-Dc Trip Unit Provides An Adjustable Thermal Overload Protection And An Adjustable Magnetic Protection. The Dimension Is 255Mm X 185Mm X 110Mm (H X W X D). It Is Compliant With International Standard En/Iec 60947.
Product Details
SKU | C63S4TM600D |
---|---|
Part Number | C63S4TM600D |
Price | ZARÂ 57,337.74 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review